![](https://assets.legrand.com/pim/PHOTOS-WEB/CP-090004-WEB-R.jpg)
CP Electronics Detector Adapter Enclosure IP65 Grey
Surface mounted housing
CP ELECTRONICS
CP Electronics Detector Adapter Enclosure IP65 Grey
REF. EBD-ENCIP1
EAN.
5019102218652
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Surface mounted box |
---|---|
Suitable for modular domestic switching devices | No |
Number of units | 1 |
Mounting direction | Horizontal and vertical |
Shape | Square |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9002 |
Transparent | No |
With cover frame | Yes |
With duct entry | Yes |
With cable entry | Yes |
With screw gland entry | No |
---|---|
Shock resistant | Yes |
Degree of protection (IP) | IP65 |
Width | 110 mm |
Height | 110 mm |
Depth | 90 mm |
Device width | 110 mm |
Device height | 110 mm |
Device depth | 90 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -30-50 °C |
Storage temperature | -30-50 °C |
Tube diameter for wall mounted product | 20-20 mm |
Entry membrane gland type | Rigid to break |
Cable support | Not applicable |
Documents
2 documents
Technical Sheet
Installation Guide
SELECT AN ACTION