This product is obsolete
![](https://assets.legrand.com/pim/PHOTOS-WEB/CP-230000-WEB-R.jpg)
CP Electronics Extended Wiring Compartment for Use With Flush Mounted Detectors White
Surface mounted housing
CP ELECTRONICS
CP Electronics Extended Wiring Compartment for Use With Flush Mounted Detectors White
REF. EXD-HSC
EAN.
5019102218157
The EXD-HSC is an accessory for all flush ceiling mounted detectors. It offers greater wiring space for installations with multiple connections.
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Housing base |
---|---|
Suitable for modular domestic switching devices | No |
Shape | Square |
Width | 76 mm |
Height | 76 mm |
Depth | 65 mm |
Device width | 76 mm |
Device height | 76 mm |
---|---|
Device depth | 65 mm |
Degree of impact strength (IK) | Other |
Operating / setting temperature | -10-50 °C |
Storage temperature | -10-50 °C |
Entry membrane gland type | Not applicable |
Cable support | Screw cable clamp |
Documents
1 document
Installation Guide
SELECT AN ACTION