Acquia Team testing14 Skip to main content
Logo print
This product is obsolete
title

CP Electronics PRM Switching Slimline PSU Presence Detection In-Rush Relay up to 4 Drivers

Presence Detector CP ELECTRONICS

CP Electronics PRM Switching Slimline PSU Presence Detection In-Rush Relay up to 4 Drivers

REF. MWS5-PSU-PRMR-LV-SL-SA EAN. 5012774789000
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Presence detector
Sensor type High frequency
With DALI interface No
Constant light control Yes
HVAC-control No
Forced switch off Yes
Animal zone No
Creep-under protection No
Background monitoring No
Networkable No
Optimum mounting height 2.4 m
Staircase light controller Yes
Bridging switch No
Max. reach sideways 4 m
Max. reach frontally 4 m
Diameter reach on floor 8 m
Suitable for wireless transmission No
Remote operation Yes
Supplied remote control Yes
Response value sensitivity adjustable Yes
Response value luminosity adjustable Yes
With signal unit No
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Mounting method Surface mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
Colour White
RAL-number (similar) 9002
Transparent No
Degree of protection (IP) IP40
Degree of impact strength (IK) IK05
Voltage type AC
Frequency 50-50 Hz
Nominal voltage 24-24 V
Min. switch-on time 0.5 s
Max. duty cycle 99 min
Switch-off delay 10 s
Switching-on delay 1 s
Detection angle horizontal 360-360 °
Pivoting range sensor, horizontal 0-0 °
Pivoting range sensor, vertical 0-0 °
Response value luminosity 0-2000 lx
Max. switching power 980 W
Suitable for C-load No
Temperature -10-80 °C
Number of switching zones 1
Max. starting current 80 A
Control current 40.8 mA
Substation input No
With alarm function No
With acoustic sensor No
Width 39 mm
Height 39 mm
Depth 19 mm
Built-in depth 0 mm
With connection cable No
Connection cable length 0 mm
Operating / setting temperature -10-80 °C
Storage temperature -10-80 °C
Standby consumption 30.3 mA
Mandatory neutral Yes
Terminals capacity 1.5-1.5 mm²
Label space/information surface No
Maximum Input cable diameter 2.5 mm
Entry membrane gland type Not applicable
Auto switch No

5th July 2024.9