Acquia Team testing14 Skip to main content
Logo print

CP Electronics Professional Programming/Commissioning LCD Handset

Transmitter Remote Control CP ELECTRONICS

CP Electronics Professional Programming/Commissioning LCD Handset

REF. UNLCDHS EAN. 5012774621430
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

With manual transmitter Yes
Wall-mounted transmitter No
Window transmitter No
Supplied remote control Yes
Signal transmission Infrared
Mounting method Other
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Colour Grey
Transparent No
Range 25 m
Suitable for switch Yes
Suitable for dimmer Yes
Suitable for venetian shutter switch No
Suitable for indication element Yes
Suitable for movement sensor Yes
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Width 94 mm
Height 25 mm
Depth 160 mm
Degree of impact strength (IK) Other
Degree of protection (IP) Other
Operating / setting temperature 0-35 °C
Storage temperature 0-35 °C
Voltage type DC
Antimicrobial treatment No
Fitted with USB plug Yes
Contains Batteries and/or Accumulator No
Remote opening of gate / Electric door opener Yes
Programming way Configurator

Documents

2 documents
Installation Guide
WD444_UNLCDHS A4.pdf pdf (1.04 Mo)

5th July 2024.9