![](https://assets.legrand.com/pim/PHOTOS-WEB/CP-070001-WEB-R.jpg)
CP Electronics Surface Mount Back Box Extender BESA Fixing White
Surface mounted housing
CP ELECTRONICS
CP Electronics Surface Mount Back Box Extender BESA Fixing White
REF. DBB-EXT
EAN.
5019102218638
Surface mount back box extender
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Surface mounted box |
---|---|
Suitable for modular domestic switching devices | No |
Number of units | 1 |
Mounting direction | Horizontal and vertical |
Shape | Square |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9002 |
Transparent | No |
With cover frame | No |
With duct entry | No |
With cable entry | No |
---|---|
With screw gland entry | No |
Shock resistant | No |
Degree of protection (IP) | Other |
Width | 76 mm |
Height | 76 mm |
Depth | 20 mm |
Device width | 76 mm |
Device height | 76 mm |
Device depth | 20 mm |
Degree of impact strength (IK) | Other |
Operating / setting temperature | -10-50 °C |
Storage temperature | -10-50 °C |
Entry membrane gland type | Not applicable |
Cable support | Not applicable |
Documents
1 document
Installation Guide
SELECT AN ACTION