Acquia Team testing14 Skip to main content
Logo print

CP Electronics Surface Mount Back Box White

Surface mounted housing CP ELECTRONICS

CP Electronics Surface Mount Back Box White

REF. DBB EAN. 5019102218645

Surface mount back box

Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Surface mounted box
Suitable for modular domestic switching devices No
Number of units 1
Mounting direction Horizontal and vertical
Shape Square
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Colour White
RAL-number (similar) 9002
Transparent No
With cover frame No
With duct entry No
With cable entry No
With screw gland entry No
Shock resistant No
Degree of protection (IP) Other
Width 76 mm
Height 76 mm
Depth 65 mm
Device width 76 mm
Device height 76 mm
Device depth 65 mm
Degree of impact strength (IK) Other
Operating / setting temperature -10-50 °C
Storage temperature -10-50 °C
Entry membrane gland type Not applicable
Cable support Not applicable

5th July 2024.9