![](https://assets.legrand.com/pim/PHOTOS-WEB/CP-090000-WEB-R.jpg)
CP Electronics Surface Mount Back Box White
Surface mounted housing
CP ELECTRONICS
CP Electronics Surface Mount Back Box White
REF. EBDBB
EAN.
5019102218645
Surface mount back box
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Surface mounted box |
---|---|
Suitable for mounting over existing flush-mounted box | No |
Suitable for modular domestic switching devices | No |
Number of units | 1 |
Mounting direction | Horizontal and vertical |
Shape | Square |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9002 |
Transparent | No |
With cover frame | No |
Cross-trunking mounting | No |
With duct entry | No |
---|---|
With cable entry | No |
With screw gland entry | No |
Shock resistant | No |
Degree of protection (IP) | Other |
Width | 76 mm |
Height | 76 mm |
Depth | 65 mm |
Device width | 76 mm |
Device height | 76 mm |
Device depth | 65 mm |
Degree of impact strength (IK) | Other |
Operating / setting temperature | -10-50 °C |
Storage temperature | -10-50 °C |
Entry membrane gland type | Not applicable |
Cable support | Not applicable |