Acquia Team testing14 Skip to main content
Logo print

CX³ 25A 2 Pole Power Contactor 2 N/O with 24V AC Coil

CX³ Legrand

CX³ 25A 2 Pole Power Contactor 2 N/O with 24V AC Coil

REF. 412505 EAN. 3245064125055
£47.63 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated operating voltage 250-250 V
Rated operation current 25 A
Rated excitation voltage 20-26 V
Voltage type (operating voltage) AC
Voltage type (excitation voltage) AC
Number of contacts as normally open contact 2
Number of contacts as normally closed contact 0
Max. incandescent lamp load 3000 W
Max. load fluorescent lamp 2100 VA
Max. load fluorescent lamp (Duo circuit) 2200 VA
Max. load fluorescent lamp (parallel compensated) 1000 VA
Slider for hand switch Yes
Width in number of modular spacings 1
Built-in depth 44 mm
Additional equipment possible Yes
Degree of protection (IP) IP2X
Width 17.8 mm
Height 94.9 mm
Depth 67.3 mm

Documents

1 document
Technical Sheet
F01332EN-03.pdf pdf (0.7 Mo)
1 document
Catalogue page
1 document
3D Autocad
412523.dwg dwg (0.12 Mo)
4 documents
Agreement
VDE-40029913 (0.36 Mo)
Product Environmental Profile
LGRP-00980-V02.01-EN.pdf pdf (0.63 Mo)
Agreement
NF-NF012_2632 (0.8 Mo)
Agreement

5th July 2024.9