CX³ Single Function Control Switch 1 N/O + 1 N/C
CX³
Legrand
CX³ Single Function Control Switch 1 N/O + 1 N/C
REF. 412911
EAN.
3414970531827
£24.87
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of contacts as normally closed contact | 0 |
---|---|
Number of contacts as normally open contact | 0 |
Number of contacts as change-over contact | 1 |
Switching current | 20 A |
Switching voltage | 250 V |
Voltage type | AC |
With complemantary luminous signal | No |
Colour button | Grey |
Width in number of modular spacings | 1 |
Built-in depth | 44 mm |
Degree of protection (IP) | IP20 |
Width | 17.8 mm |
Height | 90 mm |
Depth | 73.5 mm |
Degree of impact strength (IK) | IK04 |
---|---|
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-70 °C |
Type of lighting | LED exchangeable |
Estimated bulb life | 100000 h |
Electric supplying direction | From the bottom |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Connection type | Screwed terminal |
Terminals capacity | 0.75-4 mm² |
Label space/information surface | Yes |
Mounting method | DIN rail |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
3D Autocad
3 documents
Agreement
OC / CB-FR_709429
(1.29 Mo)
Agreement
NF-NF012_2631
(1.09 Mo)
Product Environmental Profile
SELECT AN ACTION