![](/modules/custom/legrand_ecat/assets/img/no-image.png)
CX³ Single LED Indicator Blue 110/400V AC
CX³
Legrand
CX³ Single LED Indicator Blue 110/400V AC
REF. 412929
EAN.
3414970531797
£16.47
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour calotte | Blue |
---|---|
Lamp type | LED |
Max. lamp power | 0.5 W |
Rated voltage | 400 V |
Voltage type | AC |
---|---|
Width in number of modular spacings | 1 |
Built-in depth | 44 mm |
Degree of protection (IP) | IP20 |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
3D Autocad
1 document
Agreement
OC / CB-FR 664481
(0.8 Mo)
SELECT AN ACTION