Acquia Team testing14 Skip to main content
Logo print

DX³ 10000A 4 Pole 10A MCB D Curve 16kA

DX³ Legrand

DX³ 10000A 4 Pole 10A MCB D Curve 16kA

REF. 409531 EAN. 3414970434593
£180.62 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Built-in depth 44 mm
Release characteristic D
Number of poles (total) 4
Number of protected poles 4
Rated current 10 A
Rated voltage 400 V
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V 16 kA
Voltage type AC
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V 10 kA
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V 32 kA
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V 16 kA
Frequency 50-60 Hz
Flush-mounted installation Yes
Concurrently switching neutral conductor Yes
Pollution degree 2
Additional equipment possible Yes
Width in number of modular spacings 4
Degree of protection (IP) IP20
Ambient temperature during operating -25-70 °C
Connectable conductor cross section multi-wired 1.5-25 mm²
Connectable conductor cross section solid-core 1.5-35 mm²
Explosion-proof No
Width 70.8 mm
Height 94.8 mm
Depth 77.8 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Electric supplying direction By the top or bottom
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal
Label space/information surface Yes
Mounting method DIN rail

Documents

2 documents
Technical Sheet
F03693FR-01.pdf pdf (0.71 Mo)
Technical Sheet
F01559EN-03.pdf pdf (3.05 Mo)
1 document
Catalogue page
1 document
3D Autocad
407898.dwg dwg (0.2 Mo)
6 documents
Agreement
OC / CB-IT-18674 (0.2 Mo)
Agreement
OC / CB-IT - 14353 (0.15 Mo)
Agreement
Agreement
Agreement
OC / CB-IT-24113 (0.67 Mo)
Agreement
VDE-40034176 (0.66 Mo)

5th July 2024.9