Acquia Team testing14 Skip to main content
Logo print

DX³ 6000A 1 Pole + Neutral 25A AC Type RCBO C Curve 30mA

DX³ Legrand

DX³ 6000A 1 Pole + Neutral 25A AC Type RCBO C Curve 30mA

REF. 411004 EAN. 3245064110044
£138.83 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles (total) 2
Number of protected poles 1
Rated voltage 230 V
Rated current 25 A
Rated fault current 0.03 A
Leakage current type AC
Current limiting class 3
Rated short-circuit breaking capacity according to EN 61009 6 kA
Rated short-circuit breaking capacity according to IEC 60947-2 10 kA
Rated short-circuit breaking capacity Icn according to EN 61009-1 6 kA
Surge current capacity 0.25 kA
Voltage type AC
Frequency 50 Hz
Release characteristic C
Concurrently switching neutral conductor Yes
With interlocking device Yes
Pollution degree 2
Width in number of modular spacings 2
Built-in depth 44 mm
Flush-mounted installation Yes
Anti-nuisance tripping version No
Degree of protection (IP) IP20
Connectable conductor cross section solid-core 0.75-16 mm²
Connectable conductor cross section multi-wired 0.75-10 mm²

Documents

1 document
Technical Sheet
F01573EN-05.pdf pdf (1.08 Mo)
1 document
Catalogue page
1 document
3D Autocad
411002.dwg dwg (0.18 Mo)
3 documents
Agreement
Product Environmental Profile
Agreement
NF-NF012_4076 (0.55 Mo)

5th July 2024.9