Acquia Team testing14 Skip to main content
Logo print

DX³ 6000A 4 Pole 20A AC Type RCBO C Curve 300mA

DX³ Legrand

DX³ 6000A 4 Pole 20A AC Type RCBO C Curve 300mA

REF. 411206 EAN. 3245064112062
£203.74 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles (total) 4
Number of protected poles 4
Rated voltage 400 V
Rated current 20 A
Rated fault current 0.3 A
Leakage current type AC
Current limiting class 3
Rated short-circuit breaking capacity according to EN 61009 6 kA
Rated short-circuit breaking capacity according to IEC 60947-2 10 kA
Rated short-circuit breaking capacity Icn according to EN 61009-1 6 kA
Surge current capacity 0.25 kA
Voltage type AC
Frequency 50 Hz
Release characteristic C
Concurrently switching neutral conductor Yes
With interlocking device Yes
Pollution degree 2
Width in number of modular spacings 4
Built-in depth 44 mm
Flush-mounted installation Yes
Anti-nuisance tripping version No
Degree of protection (IP) IP20

Documents

2 documents
Technical Sheet
F01315EN-07.pdf pdf (3.71 Mo)
Instruction manual
LE04155AB.pdf pdf (8.3 Mo)
1 document
Catalogue page
1 document
3D Autocad
411189.dwg dwg (0.17 Mo)
4 documents
Agreement
NF-NF012_4280 (0.77 Mo)
Agreement
Product Environmental Profile
LGRP-00796-V01.01-EN.pdf pdf (0.57 Mo)
Agreement
AENOR-030/002274 (0.34 Mo)

5th July 2024.9