![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/411209-LEGRAND-1000.jpg)
DX³ 6000A 4 Pole 40A AC Type RCBO C Curve 300mA
DX³
Legrand
DX³ 6000A 4 Pole 40A AC Type RCBO C Curve 300mA
REF. 411209
EAN.
3245064112093
£203.74
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles (total) | 4 |
---|---|
Number of protected poles | 4 |
Rated voltage | 400 V |
Rated current | 40 A |
Rated fault current | 0.3 A |
Leakage current type | AC |
Current limiting class | 3 |
Rated short-circuit breaking capacity according to EN 61009 | 6 kA |
Rated short-circuit breaking capacity according to IEC 60947-2 | 10 kA |
Rated short-circuit breaking capacity Icn according to EN 61009-1 | 6 kA |
Surge current capacity | 0.25 kA |
Voltage type | AC |
Frequency | 50 Hz |
---|---|
Release characteristic | C |
Concurrently switching neutral conductor | Yes |
With interlocking device | Yes |
Pollution degree | 2 |
Width in number of modular spacings | 7 |
Built-in depth | 44 mm |
Flush-mounted installation | Yes |
Anti-nuisance tripping version | No |
Degree of protection (IP) | IP20 |
Connectable conductor cross section solid-core | 1-35 mm² |
Connectable conductor cross section multi-wired | 1-25 mm² |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
3D Autocad
1 document
Agreement
NF-NF012_1382
(0.89 Mo)
SELECT AN ACTION