![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-406266-WEB-R.jpg)
DX³ 6A Auxiliary Changeover and Fault Signalling Switch
DX³
Legrand
DX³ 6A Auxiliary Changeover and Fault Signalling Switch
REF. 406266
EAN.
3245064062664
£75.47
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Universal |
---|---|
Function | Auxiliary switch/fault-signal switch |
Width in number of modular spacings | 1 |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 2 |
Number of fault-signal switches | 0 |
Rated switch current | 6 A |
Rated voltage | 240 V |
---|---|
Voltage type | AC/DC |
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 4 |
Suitable for max. current main contact unit | 125 A |
Width | 17.7 mm |
Height | 84.5 mm |
Depth | 77.7 mm |
Documents
2 documents
Instruction manual
Technical Sheet
1 document
Catalogue page
1 document
3D Autocad
1 document
Product Environmental Profile
SELECT AN ACTION