![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/411555-LEGRAND-1000.jpg)
DX³-ID 2 Pole 40A A Type RCD 30mA
DX³-ID
Legrand
DX³-ID 2 Pole 40A A Type RCD 30mA
REF. 411555
EAN.
3245064115551
£139.35
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 2 |
---|---|
Rated voltage | 230 V |
Rated current | 40 A |
Rated fault current | 0.03 A |
Rated insulation voltage Ui | 250 V |
Rated impulse withstand voltage Uimp | 4 kV |
Mounting method | DIN rail |
Leakage current type | A |
Selective protection | No |
Short-time delayed tripping | No |
Short-circuit breaking capacity (Icw) | 10 kA |
Surge current capacity | 0.25 kA |
Voltage type | AC |
With interlocking device | Yes |
Frequency | 50 Hz |
Additional equipment possible | Yes |
Degree of protection (IP) | IP20 |
Width in number of modular spacings | 2 |
Built-in depth | 44 mm |
Ambient temperature during operating | -25-60 °C |
---|---|
Pollution degree | 2 |
Connectable conductor cross section multi-wired | 0.75-35 mm² |
Connectable conductor cross section solid-core | 0.75-50 mm² |
RAL-number (similar) | 7035 |
Explosion-proof | No |
Width | 35.6 mm |
Height | 94.8 mm |
Depth | 77.8 mm |
Degree of impact strength (IK) | IK04 |
Storage temperature | -40-70 °C |
Electric supplying direction | By the top or bottom |
Terminal marking indication | No |
Stress test conformity (1000V) | Yes |
Colour | Grey |
Halogen free | Yes |
Connection type | Screwed terminal , Busbar and cable |
Label space/information surface | Yes |
Documents
2 documents
Technical Sheet
Instruction manual
1 document
Catalogue page
1 document
3D Autocad
6 documents
Agreement
NF-NF012_3245
(0.18 Mo)
Agreement
VDE-40032162
(0.49 Mo)
Product Environmental Profile
Agreement
AENOR-030/002247
(0.82 Mo)
Agreement
OC / CB-CB FR_713498/M1
(2.3 Mo)
Agreement
KSC-HW05019-13002B
(0.36 Mo)
SELECT AN ACTION