Acquia Team testing14 Skip to main content
Logo print

DX³-ID 4 Pole 80A AC Type RCD 30mA Neutral on Right-Hand Side

DX³-ID Legrand

DX³-ID 4 Pole 80A AC Type RCD 30mA Neutral on Right-Hand Side

REF. 411705 EAN. 3245064117050
£224.26 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles 4
Rated voltage 400 V
Rated current 80 A
Rated fault current 0.03 A
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Mounting method DIN rail
Leakage current type AC
Selective protection No
Short-time delayed tripping No
Short-circuit breaking capacity (Icw) 10 kA
Surge current capacity 0.25 kA
Voltage type AC
With interlocking device Yes
Frequency 50 Hz
Additional equipment possible Yes
Degree of protection (IP) IP20
Width in number of modular spacings 4
Built-in depth 44 mm
Ambient temperature during operating -25-60 °C
Pollution degree 2
Connectable conductor cross section multi-wired 0.75-35 mm²
Connectable conductor cross section solid-core 0.75-50 mm²
RAL-number (similar) 7035
Explosion-proof No
Width 71.2 mm
Height 83 mm
Depth 77.8 mm
Degree of impact strength (IK) IK04
Storage temperature -40-70 °C
Nominal voltage 320-440 V
Electric supplying direction By the top or bottom
Terminal marking indication Yes
Stress test conformity (1000V) Yes
Colour Grey
Halogen free Yes
Connection type Screwed terminal , Busbar and cable
Label space/information surface Yes

Documents

2 documents
Technical Sheet
F01590EN-02.pdf pdf (1.22 Mo)
Instruction manual
LE03774AB.pdf pdf (1.99 Mo)
1 document
Catalogue page
1 document
3D Autocad
411662.dwg dwg (0.18 Mo)
4 documents
Agreement
Agreement
VDE-40032163 (0.51 Mo)
Agreement
Product Environmental Profile
LGRP-00366-V02.01-EN.pdf pdf (0.64 Mo)

5th July 2024.9