Acquia Team testing14 Skip to main content
Logo print

DX³-IS 100A 1 Pole Switch Disconnector 250V AC

DX³-IS Legrand

DX³-IS 100A 1 Pole Switch Disconnector 250V AC

REF. 406423 EAN. 3245064064231
£27.10 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Version as main switch Yes
Version as maintenance-/service switch No
Version as safety switch Yes
Version as emergency stop installation No
Max. rated operation voltage Ue AC 250 V
Rated permanent current Iu 100 A
Conditioned rated short-circuit current Iq 4500 kA
Number of poles 1
Motor drive optional No
Motor drive integrated No
Device construction Built-in device fixed built-in technique
Suitable for floor mounting No
Suitable for front mounting 4-hole No
Suitable for front mounting centre No
Suitable for distribution board installation Yes
Suitable for intermediate mounting No
Type of control element Toggle
Interlockable Yes
Type of electrical connection of main circuit Screw connection
Degree of protection (IP), front side IP20

Documents

1 document
Technical Sheet
F01480EN-02.pdf pdf (0.46 Mo)
1 document
Catalogue page
1 document
3D Autocad
406401.dwg dwg (0.11 Mo)
6 documents
Agreement
OC / CB-FR_718536 (0.33 Mo)
Agreement
NF-NF208_1038 (0.55 Mo)
Agreement
VDE-40036765 (1.22 Mo)
Agreement
VDE-40036740 (0.26 Mo)
Agreement
NF-NF 623877A (0.14 Mo)
Agreement

5th July 2024.9