![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/40/LG-406453-WEB-R.jpg)
DX³-IS 63A 2 Pole Switch Disconnector 400V AC with Red Handle
DX³-IS
Legrand
DX³-IS 63A 2 Pole Switch Disconnector 400V AC with Red Handle
REF. 406453
EAN.
3245064064538
£42.06
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | No |
Version as safety switch | Yes |
Version as emergency stop installation | No |
Max. rated operation voltage Ue AC | 400 V |
Rated permanent current Iu | 63 A |
Conditioned rated short-circuit current Iq | 4500 kA |
Number of poles | 2 |
Motor drive optional | No |
Motor drive integrated | No |
Device construction | Built-in device fixed built-in technique |
---|---|
Suitable for floor mounting | No |
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | No |
Type of control element | Toggle |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Degree of protection (IP), front side | IP20 |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
3D Autocad
5 documents
Agreement
OC / CB-FR_718516
(0.39 Mo)
Agreement
VDE-40036739
(0.26 Mo)
Agreement
NF-632116A
(0.21 Mo)
Agreement
VDE-40036760
(1.22 Mo)
Agreement
OC / CB-FR 644530B
(0.56 Mo)
SELECT AN ACTION