![](https://assets.legrand.com/pim/PHOTOS-WEB/EC-60081810-WEB-R.jpg)
Ecotap Charging Station Duo CSA 6018/9016
ECOTAP
Ecotap Charging Station Duo CSA 6018/9016
REF. 60451810
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Installation side connection model | 3-phase |
---|---|
Nominal connection power | 22 kW |
Number of charging units | 2 |
Max. power per charging point | 22 kW |
Width | 220 mm |
Height | 1400 mm |
Depth | 240 mm |
Mounting method | Floor fastening |
Number of vehicle connectors Type 1 | 0 |
Number of vehicle connectors Type 1 CCS | 0 |
Number of vehicle connectors Type 2 | 0 |
Number of vehicle connectors Type 2 CCS | 0 |
Number of socket outlets Type 2 | 2 |
Number of vehicle connectors GB AC | 0 |
Number of vehicle connectors GB DC | 0 |
Number of socket outlets GB | 0 |
Number of socket outlets Type 3 | 0 |
Number of vehicle connectors CHAdeMO | 0 |
Number of CEE socket outlets | 0 |
With house connection box | No |
Number of household socket outlets | 0 |
Number of earth leakage circuit breakers type A | 0 |
Number of earth leakage circuit breakers type B | 2 |
With miniature circuit breaker (MCB) | Yes |
---|---|
With energy meter | Yes |
With display | No |
Housing material | Steel |
Degree of protection (IP) | IP54 |
Degree of impact strength (IK) | IK10 |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -25-50 °C |
Storage temperature | -40-80 °C |
Nominal voltage | 220-240 V |
Colour | Green |
Connected object | Yes |
Operating method | GPRS , Modbus , Proprietary protocol , OCPP 1.6J |
Application store for download | Google Play Store , App Store |
Programming way | Configurator |
With voice command | No |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |
Product use function | Electric vehicle charging |
Programmable | Yes |