![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Electrak 2 Compartment Floor Box Vinyl Floor Mounting Frame
Electrak
Electrak 2 Compartment Floor Box Vinyl Floor Mounting Frame
REF. CR0005
EAN.
5012774007333
Discount family : P11
£15.03
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal dimension | 56.2 mm |
---|---|
Width | 229 mm |
Length | 263.5 mm |
Mounting opening | Rectangular |
Cover mounting opening | Yes |
---|---|
Floor maintenance | Dry |
Material thickness | 0.9 mm |
Material | Steel |
Documents
1 document
Catalogue page
SELECT AN ACTION