Skip to main content
Logo print

Electrak 24 Standard Underfloor Busbar 63A 2 Pole + Earth 6 Outlet Trunking Length 1.8m

Electrak

Electrak 24 Standard Underfloor Busbar 63A 2 Pole + Earth 6 Outlet Trunking Length 1.8m

REF. DA1183 EAN. 5012774010661
Discount family : P09
£82.98 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Single
Rated current AC 50 Hz 63 A
Number of poles 2
Number of conductors (without earthing) 2
Flexible No
Rated voltage AC 50 Hz 230-400 V
Number of tap-off units 6
Colour White
RAL-number 9010
Degree of protection (IP) IP40
Length 1800 mm
Width 70 mm
Height 47 mm
Operating / setting temperature 20-50 °C
Nominal voltage 230-400 V
Terminal marking indication Yes
Cable section 16-16 mm²

Documents

2 documents
Catalogue page
Catalogue chart
1 document
Product Environmental Profile
LGRP-00713-V01.01-EN.pdf pdf (0.57 Mo)