Acquia Team testing14 Skip to main content
Logo print

Electrak 25 Low Noise Tinned Underfloor Busbar 63A 2 Pole + Earth + Clean Earth Flexible Interlink with 1.2m Conduit

Electrak

Electrak 25 Low Noise Tinned Underfloor Busbar 63A 2 Pole + Earth + Clean Earth Flexible Interlink with 1.2m Conduit

REF. JW2010R EAN. 5012774600886
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Single
Rated current AC 50 Hz 63 A
Number of poles 2
Number of conductors (without earthing) 2
Flexible Yes
Rated voltage AC 50 Hz 230-400 V
Number of tap-off units 0
Colour Other
RAL-number 6029
Degree of protection (IP) IP40
Length 1200 mm
Width 75 mm
Height 46 mm

Documents

1 document
Catalogue page
1 document
Product Environmental Profile
LGRP-00713-V01.01-EN.pdf pdf (0.57 Mo)

5th July 2024.9