![](https://assets.legrand.com/pim/PHOTOS-WEB/EL-JP2732-WEB-F.jpg)
Electrak 25 Low Noise Underfloor Busbar 2 Pole + Earth + Clean Earth 32A Unfused High Integrity Tap-Off 7m
Electrak
Electrak 25 Low Noise Underfloor Busbar 2 Pole + Earth + Clean Earth 32A Unfused High Integrity Tap-Off 7m
REF. JP2732
EAN.
5012774029076
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of conductors (without earthing) | 2 |
---|---|
Number of poles | 2 |
Rated current AC 50 Hz | 32 A |
Rated voltage AC 50 Hz | 230-400 V |
Phase selection | No |
With locking | Yes |
Branch off type | Pipe in-lead |
Number of CEE socket outlets | 0 |
Number of NEMA socket outlets | 0 |
Number of other socket outlets | 0 |
---|---|
Protection | None |
Colour | Other |
RAL-number | 6029 |
Degree of protection (IP) | IP40 |
Length | 7000 mm |
Width | 75 mm |
Height | 43 mm |