![](https://assets.legrand.com/pim/PHOTOS-WEB/EL-JW2010-WEB-R.jpg)
Electrak 25 Low Noise Underfloor Busbar 63A 2 Pole + Earth + Clean Earth Flexible Interlink with 1.2m Conduit
Electrak
Electrak 25 Low Noise Underfloor Busbar 63A 2 Pole + Earth + Clean Earth Flexible Interlink with 1.2m Conduit
REF. JW2010
EAN.
5012774029175
Discount family : P09
£190.39
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Single |
---|---|
Rated current AC 50 Hz | 63 A |
Number of poles | 2 |
Number of conductors (without earthing) | 2 |
Flexible | Yes |
Rated voltage AC 50 Hz | 230-400 V |
Number of tap-off units | 0 |
Colour | Other |
---|---|
RAL-number | 6029 |
Degree of protection (IP) | IP40 |
Length | 1200 mm |
Width | 75 mm |
Height | 46 mm |
Documents
2 documents
Catalogue page
Catalogue chart
1 document
Product Environmental Profile
SELECT AN ACTION