![](https://assets.legrand.com/pim/PHOTOS-WEB/EL-KF3010-WEB-R.jpg)
Electrak 26 Dual Circuit Underfloor Busbar 63A 4 Pole + Earth + Clean Earth Feed Unit
Electrak
Electrak 26 Dual Circuit Underfloor Busbar 63A 4 Pole + Earth + Clean Earth Feed Unit
REF. KF3010
EAN.
5012774029311
Discount family : P09
£45.01
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current AC 50 Hz | 63 A |
---|---|
Power supply position | End |
Model | Double |
Number of poles | 4 |
Rated voltage AC 50 Hz | 230-400 V |
Colour | Other |
RAL-number | 6026 |
---|---|
Degree of protection (IP) | IP40 |
Length | 250 mm |
Width | 93 mm |
Height | 46 mm |
Documents
2 documents
Catalogue page
Catalogue chart
1 document
Product Environmental Profile
SELECT AN ACTION