![](https://assets.legrand.com/pim/PHOTOS-WEB/EL-NP4303B-WEB-F.jpg)
Electrak 27 3 Phase Tinned Underfloor Busbar 2 Pole + Earth (L3) 32A Unfused High Integrity Tap-Off 3m
Electrak
Electrak 27 3 Phase Tinned Underfloor Busbar 2 Pole + Earth (L3) 32A Unfused High Integrity Tap-Off 3m
REF. NP4303B
EAN.
5012774598879
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of conductors (without earthing) | 2 |
---|---|
Number of poles | 2 |
Rated current AC 50 Hz | 32 A |
Rated voltage AC 50 Hz | 230-400 V |
Phase selection | No |
With locking | Yes |
Branch off type | Pipe in-lead |
Number of CEE socket outlets | 0 |
Number of NEMA socket outlets | 0 |
Number of other socket outlets | 0 |
---|---|
Protection | None |
Colour | Grey |
RAL-number | 7012 |
Degree of protection (IP) | IP40 |
Length | 3000 mm |
Width | 75 mm |
Height | 43 mm |
Documents
1 document
Catalogue page
SELECT AN ACTION