Acquia Team testing14 Skip to main content
Logo print

Electrak 27 3 Phase Underfloor Busbar 4 Pole + Earth 32A Unfused 415V High Integrity Tap-Off 5m

Electrak

Electrak 27 3 Phase Underfloor Busbar 4 Pole + Earth 32A Unfused 415V High Integrity Tap-Off 5m

REF. NZ4531 EAN. 5012774043010
Discount family : P23
£128.10 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of conductors (without earthing) 4
Number of poles 4
Rated current AC 50 Hz 32 A
Rated voltage AC 50 Hz 230-400 V
Phase selection No
With locking Yes
Branch off type Pipe in-lead
Number of CEE socket outlets 0
Number of NEMA socket outlets 0
Number of other socket outlets 0
Protection None
Colour Grey
RAL-number 7012
Degree of protection (IP) IP40
Length 5000 mm
Width 75 mm
Height 43 mm

Documents

2 documents
Catalogue page
Catalogue chart

5th July 2024.9