![](https://assets.legrand.com/pim/PHOTOS-WEB/EL-NF4010-WEB-R.jpg)
Electrak 27 3 Phase Underfloor Busbar 63A 4 Pole + Earth Feed Unit
Electrak
Electrak 27 3 Phase Underfloor Busbar 63A 4 Pole + Earth Feed Unit
REF. NF4010
EAN.
5012774042884
Discount family : P09
£43.68
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current AC 50 Hz | 63 A |
---|---|
Power supply position | End |
Model | Single |
Number of poles | 4 |
Rated voltage AC 50 Hz | 230-400 V |
Colour | Grey |
RAL-number | 7012 |
---|---|
Degree of protection (IP) | IP40 |
Length | 250 mm |
Width | 75 mm |
Height | 46 mm |
Documents
2 documents
Catalogue page
Catalogue chart
1 document
Product Environmental Profile
SELECT AN ACTION