![](https://assets.legrand.com/pim/PHOTOS-WEB/EL-NW4020-WEB-R.jpg)
Electrak 27 3 Phase Underfloor Busbar 63A 4 Pole + Earth Flexible Interlink with 2.4m Conduit
Electrak
Electrak 27 3 Phase Underfloor Busbar 63A 4 Pole + Earth Flexible Interlink with 2.4m Conduit
REF. NW4020
EAN.
5012774042990
Discount family : P09
£251.67
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Single |
---|---|
Rated current AC 50 Hz | 63 A |
Number of poles | 4 |
Number of conductors (without earthing) | 4 |
Flexible | Yes |
Rated voltage AC 50 Hz | 230-400 V |
Number of tap-off units | 0 |
Colour | Grey |
---|---|
RAL-number | 7012 |
Degree of protection (IP) | IP40 |
Length | 2400 mm |
Width | 75 mm |
Height | 46 mm |
Documents
2 documents
Catalogue page
Catalogue chart
1 document
Product Environmental Profile
SELECT AN ACTION