Electrak 28 Auxiliary Earth Tinned Underfloor Busbar 63A 2 Pole + Earth 4 Outlet Trunking Length 1.2m
Electrak
Electrak 28 Auxiliary Earth Tinned Underfloor Busbar 63A 2 Pole + Earth 4 Outlet Trunking Length 1.2m
REF. YA5123R
EAN.
5012774604013
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Single |
---|---|
Rated current AC 50 Hz | 63 A |
Number of poles | 2 |
Number of conductors (without earthing) | 2 |
Flexible | No |
Rated voltage AC 50 Hz | 230-400 V |
Number of tap-off units | 4 |
Colour | Other |
---|---|
RAL-number | 3020 |
Degree of protection (IP) | IP40 |
Length | 1200 mm |
Width | 70 mm |
Height | 47 mm |
Documents
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION