Electrak 28 Auxiliary Earth Tinned Underfloor Busbar 63A 2 Pole + Earth Feed Unit
Electrak
Electrak 28 Auxiliary Earth Tinned Underfloor Busbar 63A 2 Pole + Earth Feed Unit
REF. YF5010R
EAN.
5012774604044
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current AC 50 Hz | 63 A |
---|---|
Power supply position | End |
Model | Single |
Number of poles | 2 |
Rated voltage AC 50 Hz | 230-400 V |
Colour | Other |
RAL-number | 3020 |
---|---|
Degree of protection (IP) | IP40 |
Length | 250 mm |
Width | 75 mm |
Height | 46 mm |
Documents
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION