Acquia Team testing14 Skip to main content
Logo print

Electrak 28 Auxiliary Earth Tinned Underfloor Busbar 63A 2 Pole + Earth Flexible Interlink with 2.4m Conduit

Electrak

Electrak 28 Auxiliary Earth Tinned Underfloor Busbar 63A 2 Pole + Earth Flexible Interlink with 2.4m Conduit

REF. YW5020R EAN. 5012774074465
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Single
Rated current AC 50 Hz 63 A
Number of poles 2
Number of conductors (without earthing) 2
Flexible Yes
Rated voltage AC 50 Hz 230-400 V
Number of tap-off units 0
Colour Other
RAL-number 3020
Degree of protection (IP) IP40
Length 2400 mm
Width 75 mm
Height 46 mm

Documents

1 document
Catalogue page
1 document
Product Environmental Profile
LGRP-00713-V01.01-EN.pdf pdf (0.57 Mo)

5th July 2024.9