Acquia Team testing14 Skip to main content
Logo print

Electrak 28 Auxiliary Earth Underfloor Busbar 63A 2 Pole + Earth Flexible Interlink with 2.4m Conduit

Electrak

Electrak 28 Auxiliary Earth Underfloor Busbar 63A 2 Pole + Earth Flexible Interlink with 2.4m Conduit

REF. YW5020 EAN. 5012774543213
Discount family : P09
£207.97 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Single
Rated current AC 50 Hz 63 A
Number of poles 2
Number of conductors (without earthing) 2
Flexible Yes
Rated voltage AC 50 Hz 230-400 V
Number of tap-off units 0
Colour Other
RAL-number 3020
Degree of protection (IP) IP40
Length 2400 mm
Width 75 mm
Height 46 mm

Documents

2 documents
Catalogue page
Catalogue chart
1 document
Product Environmental Profile
LGRP-00713-V01.01-EN.pdf pdf (0.57 Mo)

5th July 2024.9