![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Electrak 30 Double Sided Busbar 40A 2 Pole + Earth + Comms 6 Outlet Trunking Length 3m IP4X
Electrak
Electrak 30 Double Sided Busbar 40A 2 Pole + Earth + Comms 6 Outlet Trunking Length 3m IP4X
REF. CCA3241C
EAN.
5012774005230
Discount family : P16
£168.15
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Double |
---|---|
Rated current AC 50 Hz | 40 A |
Number of poles | 2 |
Number of conductors (without earthing) | 4 |
Flexible | No |
Rated voltage AC 50 Hz | 230-400 V |
Number of tap-off units | 6 |
---|---|
Colour | Other |
Degree of protection (IP) | Other |
Length | 3000 mm |
Width | 45 mm |
Height | 57 mm |