Electrak 31 Single Sided Busbar 25A 3 Pole + Earth + Comms 2 Outlet Trunking Length 2m IP4X
Electrak
Electrak 31 Single Sided Busbar 25A 3 Pole + Earth + Comms 2 Outlet Trunking Length 2m IP4X
REF. BBB2141C
EAN.
5012774002840
Discount family : P16
£91.23
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Single |
---|---|
Rated current AC 50 Hz | 25 A |
Number of poles | 3 |
Number of conductors (without earthing) | 3 |
Flexible | No |
Rated voltage AC 50 Hz | 230-400 V |
Number of tap-off units | 2 |
---|---|
Colour | Other |
Degree of protection (IP) | Other |
Length | 2000 mm |
Width | 45 mm |
Height | 57 mm |