Acquia Team testing14 Skip to main content
Logo print
title

Electrak 31 Single Sided Busbar 25A 3 Pole + Earth + Comms 6 Outlet Trunking Length 3m IP4X

Electrak

Electrak 31 Single Sided Busbar 25A 3 Pole + Earth + Comms 6 Outlet Trunking Length 3m IP4X

REF. BBB3145C EAN. 5012774003045
Discount family : P16
£137.99 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Single
Rated current AC 50 Hz 25 A
Number of poles 3
Number of conductors (without earthing) 3
Flexible No
Rated voltage AC 50 Hz 230-400 V
Number of tap-off units 6
Colour Other
Degree of protection (IP) Other
Length 3000 mm
Width 45 mm
Height 57 mm

5th July 2024.9