![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Electrak 4 Compartment Floor Box 85mm with 1 x Twin 30mA RCD Socket Pre-Wired to Low Noise 32A Unfused Tap-Off 5m
Electrak
Electrak 4 Compartment Floor Box 85mm with 1 x Twin 30mA RCD Socket Pre-Wired to Low Noise 32A Unfused Tap-Off 5m
REF. CR131R
EAN.
5012774008873
Discount family : P11
£238.74
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 1 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of socket outlets British Standard BS1363 | 2 |
Housing material | Other |
Surface protection housing | Galvanized |
Degree of protection (IP) | IP20 |
With opening carpeting | Yes |
Depth of flooring recess | 6 mm |
Protective frame carpeting | Yes |
Colour | Grey |
---|---|
RAL-number | 7024 |
Suitable for subfloor duct | No |
Suitable for hollow floor | Yes |
Suitable for wet cleaning | No |
Outer width | 229 mm |
Outer length | 371 mm |
Length built-in dimension | 340 mm |
Width built-in dimension | 203 mm |
Min. built-in depth | 85 mm |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION