Acquia Team testing14 Skip to main content
Logo print
title

Electrak Aluminium Power Grommet 144mm with 13A Switched Socket

Electrak

Electrak Aluminium Power Grommet 144mm with 13A Switched Socket

REF. EG0025 EAN. 5012774602279
Discount family : P12
£113.47 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cover model Round
Number of device cups 1
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets British Standard BS1363 1
Housing material Aluminium
Surface protection housing Galvanized
Degree of protection (IP) IP20
With opening carpeting No
Protective frame carpeting Yes
Colour Grey
RAL-number 7012
Suitable for subfloor duct No
Suitable for hollow floor Yes
Suitable for wet cleaning No
Outer diameter 144 mm
Built-in diameter 125 mm
Min. built-in depth 95 mm

Documents

1 document
Catalogue page

5th July 2024.9