Acquia Team testing14 Skip to main content
Logo print
title

Electrak Busbar 2 Pole + Earth + Comms (L1+N1) 13A Fused Tap-Off 5m IP4X

Electrak

Electrak Busbar 2 Pole + Earth + Comms (L1+N1) 13A Fused Tap-Off 5m IP4X

REF. DDE45FC EAN. 5012774010890
Discount family : P16
£43.04 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of conductors (without earthing) 2
Number of poles 2
Rated current AC 50 Hz 13 A
Rated voltage AC 50 Hz 230-400 V
Phase selection No
With locking No
Branch off type Cable
Number of CEE socket outlets 0
Number of NEMA socket outlets 0
Number of other socket outlets 0
Type of socket outlets Other
Protection Cylindrical fuse
Colour White
Degree of protection (IP) Other
Length 117 mm
Width 68 mm
Height 51 mm

Documents

1 document
Catalogue page

5th July 2024.9