Acquia Team testing14 Skip to main content
Logo print
title

Electrak Busbar Trunking Cable Duct 50mm x 12mm x 3m Length with Joining Screws

Electrak

Electrak Busbar Trunking Cable Duct 50mm x 12mm x 3m Length with Joining Screws

REF. EEC348 EAN. 5012774013631
Discount family : P16
£12.03 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 12 mm
Width 50 mm
Material thickness 0.9 mm
Length 3000 mm
Useful cross section 600 mm²
With cover No
Side perforation No
Bottom perforation Yes
NATO-mounting holes No
Model Integrated connector
Suitable for circuit integrity No
Material Steel
Operating / setting temperature -20-120 °C
Material quality Other
Surface protection Continuously galvanized
Storage temperature -20-120 °C
Halogen free Yes

Documents

1 document
Catalogue page

5th July 2024.9