![](https://assets.legrand.com/pim/PHOTOS-WEB/EL-ES6000-WEB-L.jpg)
Electrak Electronic Point of Sale Double Shuttered 13A Unswitched Twin Socket Outlet with 2 x 5A Fused Key Plugs Red
Electrak
Electrak Electronic Point of Sale Double Shuttered 13A Unswitched Twin Socket Outlet with 2 x 5A Fused Key Plugs Red
REF. ES6000
EAN.
5012774020790
Discount family : P18
£35.80
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Number of active contacts (round) | 0 |
Number of active contacts (flat) | 0 |
With complemantary luminous signal | No |
Number of ports USB-A | 0 |
Number of ports USB-C | 0 |
Number of units | 1 |
Number of socket outlets switchable | 0 |
Number of phases | 1 |
Imprint/indication | EDP (Electronic data processing) |
Connection type | Screwed terminal |
With hinged lid | No |
With enhanced contact protection | Yes |
Label space/information surface | No |
Colour | Red |
RAL-number (similar) | 3020 |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | Yes |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | EDP (Electronic data processing) |
Mounting method | Flush-mounted |
Type of fastening | Mounting with screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
---|---|
With loop through function | No |
With on/off switch | No |
Rotated central insert | No |
Nominal current | 26 A |
Nominal voltage | 230 V |
Frequency | 50-60 Hz |
Rated fault current | 6000 mA |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK02 |
Device width | 146 mm |
Device height | 86 mm |
Device depth | 29 mm |
Min. depth of built-in installation box | 35 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Built-in depth | 21 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-55 °C |
Voltage type | AC |
Power Delivery | No |
Terminal marking indication | Yes |
Prewired | No |
Terminals capacity | 2.5-4 mm² |
Cable nature for connection | Flexible |
Cable section | 2.5-4 mm² |
Cable support | Not applicable |
Cover | Full cover plate |
Connected object | No |
Documents
1 document
Catalogue page
SELECT AN ACTION