![](https://assets.legrand.com/pim/PHOTOS-WEB/EL-CR028-WEB-F.jpg)
Electrak Floor Box 2 Gang 120.6mm Fixing Centres Punched Plate 100mm
Electrak
Electrak Floor Box 2 Gang 120.6mm Fixing Centres Punched Plate 100mm
REF. CR028
EAN.
5012774007548
Discount family : P11
£4.49
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover plate length | 172 mm |
---|---|
Application | Subfloor outlet box |
Number of single openings | 0 |
Number of double openings | 1 |
Number of triple openings | 0 |
Number of CEE-/Perilex openings | 0 |
Number of square openings | 0 |
Number of round openings | 0 |
Number of oval openings | 0 |
---|---|
Installation technique | Other |
Type of fastening | Screwing |
Blind plate | No |
With label area | No |
Suitable for label area | No |
Material | Steel |
Colour | Grey |
Documents
2 documents
Catalogue page
Catalogue chart
1 document
Product Environmental Profile
SELECT AN ACTION