![](https://assets.legrand.com/pim/PHOTOS-WEB/EL-CR4110-WEB-F.jpg)
Electrak Floor Box 50mm x 50mm 2 Cut-Out Plate 75mm
Electrak
Electrak Floor Box 50mm x 50mm 2 Cut-Out Plate 75mm
REF. CR4110
EAN.
5012774010005
Discount family : P11
£11.46
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover plate length | 172 mm |
---|---|
Application | Subfloor outlet box |
Number of single openings | 2 |
Number of double openings | 0 |
Number of triple openings | 0 |
Number of CEE-/Perilex openings | 0 |
Number of square openings | 2 |
Number of round openings | 0 |
Number of oval openings | 0 |
---|---|
Installation technique | Other |
Type of fastening | Screwing |
Blind plate | No |
With label area | No |
Suitable for label area | No |
Material | Steel |
Colour | Grey |
Documents
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION