Electrak Plastic Access Grommet 169mm
Electrak
Electrak Plastic Access Grommet 169mm
REF. EG0030
EAN.
5012774014126
Discount family : P12
£34.05
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Round |
---|---|
Suitable for subfloor duct | No |
Suitable for hollow floor | Yes |
Depth of flooring recess | 0 mm |
Floor maintenance | Dry |
Frame model | Carpet protection frame |
Length built-in dimension | 55 mm |
Width built-in dimension | 0 mm |
Built-in diameter | 148 mm |
---|---|
Outer length | 60 mm |
Outer width | 0 mm |
Outer diameter | 169 mm |
Material | Other |
Colour | Grey |
RAL-number | 7024 |
Documents
1 document
Catalogue page
SELECT AN ACTION