Electrak Plastic Power Grommet 169mm with 13A Unswitched Socket Pre-Wired to Standard Earth 13A Fused Tap-Off 3m
Electrak
Electrak Plastic Power Grommet 169mm with 13A Unswitched Socket Pre-Wired to Standard Earth 13A Fused Tap-Off 3m
REF. EG0043
EAN.
5012774014171
Discount family : P12
£104.00
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Round |
---|---|
Number of device cups | 1 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of socket outlets British Standard BS1363 | 1 |
Housing material | Other |
Surface protection housing | Galvanized |
Degree of protection (IP) | IP20 |
With opening carpeting | Yes |
Protective frame carpeting | Yes |
Colour | Grey |
---|---|
RAL-number | 7024 |
Suitable for subfloor duct | No |
Suitable for hollow floor | Yes |
Suitable for wet cleaning | No |
Outer diameter | 169 mm |
Built-in diameter | 150 mm |
Min. built-in depth | 102 mm |
Documents
1 document
Catalogue page
SELECT AN ACTION