EMDX³ 45A Energy Meter Single Phase Direct Connection Pulse Output MID Compliant
EMDX³
Legrand
EMDX³ 45A Energy Meter Single Phase Direct Connection Pulse Output MID Compliant
REF. 412069
EAN.
3414970761255
£281.36
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of meter | Electronic |
---|---|
Nominal current (In) | 5 A |
Max. current (Imax) | 45 A |
Nominal voltage (Un) N-L | 161-297 V |
Frequency | 47-63 Hz |
Accuracy class | B |
Pole type | Single phase |
Model | Direct measurement |
Energy type | Effective power |
Suitable for | Purchase |
Tariff type | One-tariff |
Measurement type load profile | No |
Escapement mechanism | Yes |
Calibrated | Yes |
---|---|
Approval | Measuring Instruments Directive |
Pulse output | Optical |
Pulse type | S0 |
Pulse rate | 1000-1000 Imp/kWh (kvarh) |
Type of indication | Digital |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 1 |
Type of interface | None |
EEC40 signature | No |
With lock code | No |
Number of positions total (counter) | 7 |
Degree of protection (IP) | IP20 |
Documents
4 documents
Technical Sheet
Instruction manual
Technical guide
Technical guide
1 document
Catalogue page
1 document
3D Autocad
SELECT AN ACTION