EMDX³ 45A Energy Meter Single Phase Direct Connection RS 485 Output Non-MID
EMDX³
Legrand
EMDX³ 45A Energy Meter Single Phase Direct Connection RS 485 Output Non-MID
REF. 412068
EAN.
3414970761279
£262.25
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of meter | Electronic |
---|---|
Nominal current (In) | 5 A |
Max. current (Imax) | 45 A |
Nominal voltage (Un) N-L | 196-264 V |
Frequency | 47-63 Hz |
Pole type | Single phase |
Model | Direct measurement |
Energy type | Effective power |
Suitable for | Purchase |
Tariff type | One-tariff |
Measurement type load profile | No |
Escapement mechanism | Yes |
Calibrated | Yes |
---|---|
Approval | Domestic |
Pulse output | None |
Type of indication | Digital |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 1 |
Type of interface | RS-485 |
EEC40 signature | No |
With lock code | No |
Number of positions total (counter) | 6 |
Degree of protection (IP) | IP20 |
Documents
5 documents
Technical Sheet
Technical guide
Instruction manual
Technical guide
Technical guide
1 document
Catalogue page
1 document
3D Autocad
SELECT AN ACTION