![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/412065-LEGRAND-1000.jpg)
EMDX³ Energy Meter Pulse Concentrator
EMDX³
Legrand
EMDX³ Energy Meter Pulse Concentrator
REF. 412065
EAN.
3414970742384
£1,045.48
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Transmission rate | 19.2 kBit/s |
---|---|
Service primary side | Other |
Connection type primary side | Other |
Service secondary side | RS-485 |
Connection type secondary side | Other |
Bi-directional | No |
---|---|
Overcurrent protection | No |
Galvanic separation | Active |
Nominal electricity consumption | 21 mA |
Documents
5 documents
Technical guide
Technical guide
Instruction manual
Technical guide
Technical guide
1 document
Catalogue page
1 document
3D Autocad
SELECT AN ACTION