Acquia Team testing14 Skip to main content
Logo print

EZ-Path Fire Stop Grommet 25mm

EZ-Path Legrand

EZ-Path Fire Stop Grommet 25mm

REF. CM350705 EAN. 3414971258266
Discount family : C27
£16.40 / 1 piece Product available in 10 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Shape Round
Outer height 31.8 mm
Outer width 31.8 mm
Outer diameter 31.8 mm
Inner diameter 15.5 mm
Plate thickness/product length 41.3 mm
Accessories required No
Volume bin/bag 0 kg
Volume can/cartouche 0 ml

Documents

1 document
Technical Sheet
FT0702EN-02.pdf pdf (5.43 Mo)

5th July 2024.9